IESNA:LM-63-2002
[TEST]P1346200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-78)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R40B2750DE010 E3A451MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 5000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]438
TILT=NONE
1 -1 1 55 15 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 45 67.5
90 112.5 135 157.5 180
22.5 23.3 24.9 26.5 29.8 36.2 47.9 68.4 123.1 253.8
457.8 693.1 943.7 1044.6 1137.5 1217.6 1285.6 1343.5 1382.5 1403.8
1414.7 1417.5 1415.5 1411.5 1407.8 1407.8 1405.4 1401 1392.6 1375.7
1346.7 1293.6 1251.8 1224 1189 1115.8 1051.9 982.7 895.4 789.2
686.6 607.8 542.2 314.2 93.7 2.8 1.6 1.2 1.2 0.8
0.8 0.4 0.4 0 0
22.5 23.3 24.9 26.5 29.8 35.4 47.1 66 121.5 236.9
431.2 666.1 920.7 1015.3 1104.2 1178.6 1251.8 1312.9 1356 1378.1
1392.2 1398.6 1399 1398.6 1393.8 1391.8 1390.6 1385.3 1378.5 1364.8
1339.1 1287.6 1245.3 1213.6 1173.3 1110.2 1043.4 966.2 880.9 775.9
671.7 587.7 525.7 309.7 81.7 2.8 1.2 1.2 0.8 0.8
0.8 0.4 0.4 0 0
22.5 23.3 24.9 26.5 29.4 35 45.5 63.6 107 213.2
380.1 586.9 820.2 906.7 991.5 1070 1135.1 1197.5 1251.4 1286.8
1312.9 1329.4 1338.3 1344.7 1347.5 1347.9 1349.9 1349.5 1345.9 1336.2
1319.8 1276.3 1222.4 1177.4 1128.3 1065.5 982.7 912.3 823 731.3
620.7 521.7 457.3 248.2 63.6 2.8 1.2 1.2 0.8 0.8
0.4 0.4 0.4 0 0
22.5 23.3 24.9 26.5 29 34.2 43 59.5 95.7 174.6
305.7 484.3 678.2 755.4 829.4 899.4 969.8 1023.3 1078 1123.1
1159.7 1186.2 1209.9 1226.4 1237.7 1244.9 1249.8 1250.2 1247.4 1237.7
1216.4 1182.2 1124.7 1057.9 998 933.6 844.3 769.1 688.6 589.7
494.8 415.5 345.9 178.2 37.8 2.8 1.2 1.2 0.8 0.8
0.4 0.4 0.4 0 0
22.5 23.3 24.5 26.1 28.6 33 40.6 53.5 77.6 136
225.7 353.6 498.4 566.4 621.5 682.2 736.1 788.8 833 876.5
906.7 936 958.5 976.6 989.1 995.1 996.8 993.9 985.5 972.6
948.1 916.7 871.7 806.1 746.2 686.2 621.1 544.6 474.2 401
323.8 253.4 198.7 93.7 24.1 2.8 1.2 0.8 0.8 0.4
0.4 0.4 0.4 0 0
22.5 23.3 24.5 25.7 27.8 31.4 37.4 47.9 64.8 100.2
159.7 240.9 337.5 377.3 420.3 460.6 499.2 536.6 568.4 599.7
622.3 644.8 662.5 673.8 679.4 679.8 676.2 667.3 654.4 635.5
612.2 583.7 547.5 499.2 450.9 404.7 353.2 305.7 257.4 210.4
166.9 126.7 93.3 43.4 14.5 2.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0
22.5 23.3 24.5 25.3 27.4 29.8 34.6 41.8 52.7 72.8
105.4 150.4 201.5 222 244.6 267.9 290.8 311.7 329.4 345.5
359.6 369.7 376.9 379.7 379.3 374.5 366.8 354.4 339.5 321.8
302.9 282.4 259.8 235.3 208.8 181.4 153.3 126.3 105.8 86.1
72 57.1 42.2 20.9 7.6 1.6 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0
22.5 23.3 24.1 25.3 26.5 28.6 31.8 36.6 43.8 55.1
72 95.3 119.1 129.1 138 146.4 154.9 162.9 170.1 175.8
180.2 182.6 183.4 181.8 178.6 172.6 166.1 157.7 149.2 139.6
129.1 117.5 105.8 94.1 82.5 72.8 64.4 55.5 45.5 36.6
29.8 23.7 18.1 8.4 2.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0
22.5 23.3 24.1 24.9 25.3 25.7 27 28.6 31 33.4
37 41.8 47.1 49.1 50.7 51.9 52.7 52.7 52.7 52.3
51.9 50.7 49.5 47.9 45.5 42.2 38.6 35.4 31.8 29
26.1 23.3 20.1 16.9 14.9 12.9 10.9 8.8 6.8 5.2
4 2.8 1.6 0.8 0.4 0.4 0.4 0.8 0.8 0.8
0.4 0.4 0.4 0.4 0
22.5 22.9 23.3 22.9 22.5 21.7 20.5 19.3 18.1 16.5
14.9 13.3 11.7 11.3 10.5 9.7 9.3 8.4 7.6 7.2
6.4 6 5.2 4.4 4 3.6 3.2 2.4 2 1.6
1.6 1.2 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0
22.5 22.5 22.1 21.3 20.1 18.9 16.9 15.3 13.7 12.1
10.5 9.3 8 7.6 7.2 6.8 6.4 6.4 6 5.6
5.6 5.2 5.2 4.8 4.8 4.4 4.4 4.4 4 4
4 4 3.6 3.6 3.6 3.6 3.6 3.2 3.2 3.2
3.2 3.2 3.2 3.2 2.8 2.8 2.4 2 2 2
1.6 1.6 1.6 1.2 0
22.5 21.7 20.9 19.7 18.5 16.9 15.7 14.1 12.9 12.1
10.9 10.1 9.3 9.3 8.8 8.8 8.4 8.4 8 8
7.6 7.6 7.6 7.2 7.2 7.2 7.2 6.8 6.8 6.8
6.8 6.8 6.4 6.4 6.4 6.4 6 6 6 6
6 6 6 5.6 5.2 5.2 4.8 4 3.6 3.2
2.8 2 1.6 1.2 0
22.5 21.3 20.1 18.9 18.1 16.9 15.7 14.5 13.7 12.9
12.1 11.7 11.3 10.9 10.5 10.5 10.5 10.5 10.1 10.1
10.1 10.1 10.1 10.1 10.1 9.7 9.7 9.7 9.7 9.7
9.7 9.7 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3
8.8 8.8 8.8 8.8 8 7.6 7.2 6.8 6 5.2
4.4 3.2 2.4 1.2 0
22.5 20.9 20.1 18.9 18.1 16.9 16.1 15.3 14.5 14.1
13.7 12.9 12.5 12.5 12.5 12.5 12.1 12.1 12.1 12.1
12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1
12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 11.7
11.7 11.7 11.7 11.3 11.3 10.5 10.1 9.3 8.4 7.6
6.4 5.2 3.6 2 0
22.5 20.9 19.7 18.9 17.7 16.9 16.1 15.7 14.9 14.5
14.1 13.7 13.3 13.3 12.9 12.9 12.9 12.9 12.9 12.9
12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9
12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.5 12.5
12.5 12.5 12.5 12.1 11.7 11.3 10.9 10.1 9.3 8
7.2 5.6 4 2 0
